We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Switchtec™ PCIe® Switches

Live Chat

Need Help?

Privacy Policy

Portfolio of PCI Express (PCIe) Switches


Our broad portfolio of PCI Express® (PCIe®) switches offers high-density, high-reliability solutions for data center, storage, automotive, communications, defense, industrial and a wide range of other applications. In addition to our fanout, programmable and advanced fabric PCIe switches, our industry-leading PCIe solutions also include NVMe® controllers, NVRAM drives, retimers, redrivers and timing solutions, as well as Flash-based FPGAs and SoCs.

Switchtec PCIe Gen 4.0 16-Lane Switches


Our cost-effective PCIe100x family of switches delivers high performance for automotive and embedded computing applications.

Switchtec PFX Fanout PCIe Switches


Offering simple hardware configuration and advanced comprehensive diagnostics and debug capabilities, Switchtec PFX fanout PCIe switches enable PCIe solutions for a wide variety of systems from data center equipment, GPU workstations/servers, GPU arrays, pooled storage/compute/networking, multi-host architectures, Just a Bunch Of Flash (JBOF), PCIe SSD enclosures, Flash arrays, high-density servers and communications to any application requiring low-latency, high-performance and high-reliability PCIe switching.

Key Features of the Switchtec PFX Family:

  • 32 Gigatransfers/sec (GT/s) Gen 5; 16 GT/s Gen 4; 8 GT/s Gen 3
  • Up to 100 lanes, 52 ports, 48 Non-Transparent Bridges (NTBs) and 26 virtual switch partitions
  • Low power and low latency
  • High-reliability PCIe: robust error containment, hot- and surprise-plug controllers per port, end-to-end data integrity protection, ECC protection on RAMs, high-quality, low-power Serializer/Deserializer (SerDes)
  • Comprehensive diagnostics and debugging: PCIe generator and analyzer, per-port performance and error counters, multiple loopback modes and real-time eye capture
  • Secure system solution with boot image authentication (Gen 5/4)

Switchtec PCIe switches are an excellent solution for data center, machine learning, automotive, communications, defense, industrial and a wide range of other applications.

Switchtec PFX Fanout PCI Express Switches Family

Switchtec PSX Programmable PCIe Switches


The Switchtec PSX programmable PCIe switch is a customer-programmable PCIe switch enabling advanced capabilities to differentiate your end products. Building on the PFX’s PCIe switch feature set, the PSX provides a Software Development Kit (SDK) for custom development of unique solutions.

Key Features of the Switchtec PSX Family:

  • Dynamically redefine switch partitions
  • Support for custom PCIe enumeration
  • Support for advanced error containment
  • Customized error handling including surprise- and hot-plug
  • Real-time monitoring of performance counters and signal integrity
  • Access to on-board peripheral devices for enclosure management
  • Support for external switch management using in-band and side-band interfaces

Typical applications for the PSX family include data center equipment, GPU workstations/servers, GPU arrays, pooled storage/compute/networking, multi-host architectures, JBOF, PCIe SSD enclosures, Flash arrays, high-density servers and automotive interconnect.

Switchtec PSX Programmable PCI Express Switches Family

Switchtec PAX Advanced Fabric PCIe Switches


Switchtec PAX advanced fabric PCIe switches provide high-performance fabric connectivity for low-latency and cost-effective solutions to the disaggregation of computing, networking, Graphics Processing Units (GPUs) and NVMe™ storage resources. The PAX PCIe switch family also features advanced error containment, comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS®-based processor.

Key Features of the Switchtec PAX Family:

  • Industry’s highest-density, power, 16 GT/s customer-programmable Gen 4 advanced fabric PCIe switch
  • PAX SDK enables customization and support for vendor-specific SR-IOV endpoint sharing and virtualization
  • 100-, 84-, 68-, 52-, 36- and 28-lane PCIe switches
  • Features also include robust error containment, hot- and surprise-plug support, comprehensive diagnostics and a secure system solution with boot image authentication

Applications for the PAX family include scalable multi-host systems, SR-IOV-enabled JBOFs, composable GP-GPU fabrics, disaggregated systems, rack-scale architectures and automotive interconnect.

Switchtec PAX Advanced Fabric PCI Express Switches Family

Documentation


Title
PCIe Solutions Brochure Download
Switchtec PFX-L Sell Sheet Download
Switchtec PFX/PFX-I Gen 3 Sell Sheet Download
Switchtec PSX Gen 3 Sell Sheet Download
Switchtec PSX Gen 4 Sell Sheet Download
PM42100-KIT Sell Sheet Download
Switchtec PFX Gen 4 Sell Sheet Download
Switchtec PAX Gen 4 Sell Sheet Download

ChipLink is an intuitive, Java-based, cross-platform Graphical User Interface (GUI) that allows developers to monitor, configure, and diagnose our data center products with immediate visual feedback, deploys a consistent toolset and offers many other advanced features which accelerate overall time-to-market for your design.